??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM PC-OS-024-23K-1
HELP_VARIABLE
Company
Balluff
Description
Mechanical Protection
Bill of material
BALLUFF BAM PC-OS-024-23K-1
VERF
Availability
Available
BC
Order code
BAM029L
TC
Product identifier
BAM PC-OS-024-23K-1
PX
Product view
52582_01
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.800 Kg
TRAFFIC
Customs number
85389099
DESCRIPT
Description
Short description = Protective housing, Use = for photoelectric sensors BOS 23K, Material = Cast aluminum black coated, Protection sheet material = Glass ceramic, Dimension = 84.1 x 107 x 124.5 mm, Mounting part = Threads, Clamps, Ambient temperature = -5...70 °C, cooled max. 160 °C, min. 0 °C (water 8°C, 2l/min), Approval/Conformity = CE, ATEX, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.